Downloading...

6-Channel System Lens Driver for Digital Still Cameras - BD6753KV

In addition to auto focus, stepping motors can be used for zoom, aperture, and the lens cover. Constant current drivers for shutter include the simple Full On type, high accuracy linear type, and high efficiency PWM type. Select the ideal solution based on your needs.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD6753KV Active VQFP48C 1000 100 Tray Yes
 
Specifications:
Grade Standard
Usage DSC
Number of Channels 6.0
Operating Temperature (Min.)[°C] -25
Operating Temperature (Max.)[°C] 75
Features:
  • ・4-channels H-Bridge driver for Full-On Drive (ON resistance=1.2ΩTyp.)
    ・2-channels H-Bridge driver for Peak current control PWM Current Drive Mode (ON resistance=1.2ΩTyp.)
    ・Built-in peak current control PWM Constant-Current Driver
    ・Built-in charge pump circuit for the upper DMOS gate drive
    ・Serial interface 3-line bus control input
    ・Drive mode switching function (EN / IN Mode or IN / IN Mode)
    ・UVLO (Under Voltage Lockout Protection)
    ・Built-in TSD (Thermal Shut Down) circuit
    ・Standby current consumption 0μA Typ.
    ・48PIN QFP Package (9.0mm×9.0mm×1.60mm Max.)
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Motor / Actuator Drivers
New Products:
 
 
Technical Data
Application Note

Thermal Resistance