Downloading...
 
product-image
 

400mA class quiet driver - BD6721FS

This series is able to change the rotational speed of the motor by external PWM input signal and DC voltage. This IC includes output power transistors.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD6721FS-E2 Active SSOP-A16 2500 2500 Taping Yes
 
Specifications:
Grade Standard
Type Driver
Vcc (Max.)[V] 20.0
Power Supply Voltage (Max.)[V] 17.0
Power Supply Voltage (Min.)[V] 4.5
Iout (Max.)[A] 1.0
Drive Type PWM Soft SW
Standby mode -
FG/AL Signal FG/AL
Number of phase Single-phase
Power supply 12V
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 100
Features:
  • ・Direct PWM & DC voltage speed control
    ・Minimum rotational speed
    ・Current limiting function
    ・PWM soft switched drive
    ・Lock protection without external capacitor
    ・AL / FG output
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Motor / Actuator Drivers
New Products:
 
 
Technical Data
Application Note

Thermal Resistance