Downloading...
 
product-image
 

High Performance, High Reliability 36V Series Stepping Motor Driver - BD6383EFV

This series is the high-grade type that provides the highest function and highest reliance in the ROHM stepping motor driver series. This series has the perfect various protection circuits and reduces IC's generation of heat by adopting low-ON resistance DMOS and high heat-radiation power package. As for its basic function, it is a low power consumption bipolar PWM constant current-drive driver with power supply's rated voltage of 36V and rated output current of 1.0A to 2.2A. There are input interface types of CLK-IN drive / PARALLEL-IN compatible, CLK-IN drive, PARALLEL-IN drive (3 kinds), so please choose an input mode according to needs of application.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD6383EFV-E2 Active HTSSOP-B40 2000 2000 Taping Yes
 
Specifications:
Grade Standard
Vcc (Max.)[V] 36.0
Power Supply Voltage (Max.)[V] 28.0
Power Supply Voltage (Min.)[V] 10.0
Iout (Max.)[A] 1.0
Output On Resistance (Typ.)[Ω] 1.5
Interface CLK / PARA-IN
Step to 1 / 4
Automotive class No
Operating Temperature (Min.)[°C] -25
Operating Temperature (Max.)[°C] 85
Features:
  • ・Low on-resistance DMOS, rated output current 1.0A
    ・CLK-IN/PARALLEL-IN drive
    ・QUARTER STEP
    ・Applicable to the μSTEP drive
    ・Power-saving function
    ・TSD(Thermal Shutdown) circuit
    ・OCP(Over Current Protection) circuit
    ・UVLO(Under Voltage Locked Out) circuit
    ・OVLO(Under Voltage Locked Out) circuit
    ・Power ON reset function
    ・Compact, thin-shape, and high heat dissipation package
    ・Current decay mode selection(Mix decay)
    ・One power supply system 36V
    ・pin-compatible line up(BD6387EFV/BD6385EFV/BD6383EFV)
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Motor / Actuator Drivers
New Products:
 
 
Technical Data
Application Note

Thermal Resistance