Downloading...
 
product-image
 

1-Channel Lens Driver for Single-lens Reflex Cameras - BD6376GUL

Single lens reflex (SLR) cameras use relatively large actuators compared to compact digital cameras. ROHM's lens drivers for SLRs integrate high voltage resistance and large current output in a compact surface mount package, making them ideal for compact SLR cameras of all types.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD6376GUL-E2 Active VCSP50L1 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Usage DSC with Single-lens
Number of Channels 1.0
Operating Temperature (Min.)[°C] -30
Operating Temperature (Max.)[°C] 85
Features:
  • ・Low ON-Resistance Power DMOS output: Full-ON Drive block with 0.45Ω Typ.
    ・Range of motor power supply voltage: 2.0V to 9.0V
    ・Charge pump-less type with p-channel DMOS for the upper side transistor
    ・The highest performance in regard to switching speed
        Turn On Time: 200ns & Turn Off Time: 60ns
    ・Drive mode switch function
    ・Maximum output current for H-bridge: DC maximum 1.0A
    ・Built-in UVLO (Under Voltage Lockout Protection) function & TSD (Thermal Shut Down) circuit
    ・Standby current: 0μA Typ.
    ・Subminiature 9PIN Wafer-level CSP (Chip Size Package) : 1.6mm×1.6mm×0.55mm Max.
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Motor / Actuator Drivers
New Products:
 
 
Technical Data
Application Note

Thermal Resistance