Downloading...
5-Channel System Lens Driver for Digital Still Cameras - BD6370GULA stepping motor can be used for auto-focus and a DC motor for zoom and aperture. A board lineup is offered, from simple standard types to high-end models with integrated D / A converters, allowing selection of the ideal solution based on set requirements.
|
|||
* This product is a STANDARD grade product and not recommend for on-vehicle devices. |
Specifications:
Grade | Standard |
Usage | DSC |
Number of Channels | 5.0 |
Operating Temperature (Min.)[°C] | -25 |
Operating Temperature (Max.)[°C] | 85 |
Features:
- ・Selective (Constant Voltage or Full-On drive mode) H-Bridge driver 3-channels (ON resistance=1.4Ω Typ.)
・Selective (Constant Voltage or Constant Current or Full-On drive mode) H-Bridge driver 1channel (ON resistance=1.4Ω Typ.)
・1-channel H-Bridge driver for Constant Current Drive (ON resistance=1.4Ω Typ.)
・Resemblance 6ch drive function
・Serial interface 3-line bus control input
・Drive mode switching function (EN / IN Mode or IN / IN Mode)
・6-bit D / A converters resolution for Constant Voltage and Constant Current control
・UVLO (Under Voltage Lockout Protection)
・Built-in TSD (Thermal Shut Down) circuit
・Standby current consumption 0μA Typ.
・Subminiature 24PIN Wafer-level CSP (Chip Size Package) : 2.6mm×2.6mm×0.55mm Max.
RELATED PRODUCTS
Other New/Updated Products Relating to Motor / Actuator Drivers
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
BU24036MWV | μ-step System Lens Driver for Digital Still Cameras | UQFN040V5050 | Buy Sample | |
BD65496MUV | 1ch.H-Bridge Driver High-Speed Drive type | VQFN024V4040 | Buy Sample | |
BD65494MUV | 1-Channel Lens Driver for Single-lens Reflex Cameras | VQFN016V3030 | Buy Sample | |
BD6758MWV | 5-Channel System Lens Driver for Digital Still Cameras | UQFN036V5050 | inquiry | |
BD6758KN | 5-Channel System Lens Driver for Digital Still Cameras | VQFN36 | Buy Sample | |
BD6373GW | 6-Channel System Lens Driver for Digital Still Cameras | UCSP75M2 | Buy Sample |
New Products:
Technical Data
Thermal Resistance
The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.
Part Explanation
For ICs