Downloading...

Parallel interface Lens driver for STM - BD6360GUL

The BD6360GUL was developed specifically for stepping motors in auto focus and zoom applications. The parallel interface requires just a control signal from the microcontroller in order to drive the motor.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD6360GUL-E2 Active VCSP50L2 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Usage Stepping Motor
Interface PARA-IN
Operating Temperature (Min.)[°C] -25
Operating Temperature (Max.)[°C] 85
Features:
  • ・Ultra-small chip size package:2.1mm×2.1mm×0.55mm (H=Max)
    ・Low ON-Resistance Power CMOS output:on high and low sides in total typ. 1.00Ω
    ・ESD resistance (Human Body Model) : 8kV
    ・Built-in voltage-regulator circuit for photo-interrupter and comparator circuits with hysteresis for photo-interrupter output waveform
    ・Input mode selection function (1.8V can be put into each control input terminal)
    ・Built-in UVLO (Under Voltage Locked Out : UVLO)
    ・Built-in TSD (Thermal Shut Down) circuit
    ・Standby current consumption : 0μA Typ.
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Motor / Actuator Drivers
New Products:
 
 
Technical Data
Application Note

BD6360GUL

Application Note

Thermal Resistance