BD63511EFV
Micro step 36V Stepper Motor Drivers

BD63511EFV is stepper motor drivers of 1/16 micro step(sixteenth step) drive. As for its basic function, it is a low power consumption bipolar PWM constant current-drive driver with power supply rated voltage of 36V and rated output current (DC) of 1.0A. The input interface is CLK-IN type. There are step modes of Full step & Half step, Eighth step, Sixteenth step mode by internal DAC (D-A converter), and for current decay mode, the ratio of FAST DECAY & SLOW DECAY can be freely set, so the optimum control conditions for every motor can be realized. In addition, being able to drive with one system of power supply makes contribution to the set design’s getting easy.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD63511EFV-E2
Status | Recommended
Package | HTSSOP-B28
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Power Supply Voltage (Max.) [V]

28

Power Supply Voltage (Min.) [V]

8

Vcc (Max.)[V]

36

Iout (Max.)[A]

1

Iout Peak (Max.)[A]

1.5

Output On Resistance (Typ.)[Ω]

1.75

Step

to 1 / 16

MIX DECAY Function

Yes

Single power supply input

Yes

Automotive class

No

Interface

CLK-IN

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

9.7x6.4 (t=1)

Find Similar

Features:

  • Single power supply input (rated voltage of 36V)
  • Rated output current:(DC) 1.0A
  • Low ON resistance DMOS output
  • CLK-IN drive mode
  • PWM constant current control (other oscillation)
  • Built-in spike noise cancel function (external noise filter is unnecessary)
  • Full step, Half step, Eighth step, Sixteenth step drive
  • Timing free for changing step modes
  • Current decay mode switching function (linearly variable FAST/SLOW DECAY ratio)
  • Normal rotation & reverse rotation switching function
  • Power save function
  • Built-in logic input pull-down resistor
  • Power-on reset function
  • Thermal shutdown circuit (TSD)
  • Over current protection circuit (OCP)
  • Under voltage lock out circuit (UVLO)
  • Over voltage lock out circuit (OVLO)
  • Ghost Supply Prevention (protects against malfunction when power supply is disconnected)
  • Adjacent pins short protection
  • Inverted mounting protection
  • Microminiature, ultra-thin and high heat-radiation (exposed metal type) HTSSOP-B28 package

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BD63511EFV-EVK-001
    • This evaluation board is a board for driving the stepping motor with a ROHM's stepping motor driver BD63511EFV. Motor drive and driver The motor can be driven by VCC for power supply and 5V power supply for control signal. Drive / stop and excitation modes can be set with an external switch. The input interface adopts the CLK-IN drive system, and the excitation mode supports FULL STEP, HALF STEP, QUATER STEP, 1/8 STEP, and 1/16 STEP mode by the built-in DAC.

  • User Guide
X

Most Viewed