Downloading...
 
product-image
 

3-Phase Brushless Motor Driver - BD63006MUV

BD63006MUV is a 3-phase brushless motor driver with a 33V power supply voltage rating and a 1.5A output current rating. It generates a driving signal from the Hall sensor and drives PWM through the input control signal. In addition, the power supply can use 12V or 24V and it has various controls and built-in protection functions, making it useful for variety of purposes. Since the IC adopts small packages, it can be used on small diameter motors.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD63006MUV-E2 Active VQFN024V4040 2500 2500 Taping Yes
 
Specifications:
Grade Standard
Usage OA machines
Type Driver
Vcc (Max.)[V] 33.0
Power Supply Voltage (Max.)[V] 28.0
Power Supply Voltage (Min.)[V] 8.0
Iout (Max.)[A] 1.5
Commutation Logic[°] 120
Sensor Type 3 sensor
Speed Control Input PWM
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
    • Built-in 120° Commutation Logic Circuit
    • Low ON Resistance DMOS Output
    • PWM Control Mode (low side arm switching)
    • Built-in Power-saving Circuit
    • CW/CCW Function
    • Short Brake Function
    • FG Output (1FG/3FG conversion)
    • Built-in Protection Circuit for
      Current Limiting (CL),
      Overheating (TSD),
      Over Current (OCP),
      Under Voltage (UVLO),
      Over Voltage (OVLO),
      Motor Lock (MLP)
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Motor / Actuator Drivers
New Products:
 
 
Technical Data
Application Note

Thermal Resistance