H-bridge Drivers High current series - BD62321HFP

BD62321HFP is full bridge driver for brush motor applications. This IC can operate at a wide range of power-supply voltages (from 6V to 32V), supporting output currents of up to 3A. MOS transistors in the output stage allow for PWM signal control. The replacement is also easy because of the pin compatible with BD623XHFP series.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Unit Quantity
Minimum Package Quantity
Packing Type
BD62321HFP-TR Active HRP7 2000 2000 Taping Yes
Grade Standard
Vcc (Max.)[V] 36.0
Power Supply Voltage (Max.)[V] 32.0
Power Supply Voltage (Min.)[V] 6.0
Iout (Max.)[A] 3.0
Output On Resistance (Typ.)[Ω] 1.0
Number of Motors 1.0
Current Limit -
High Speed Drive -
Automotive class No
Operating Temperature (Min.)[°C] -25
Operating Temperature (Max.)[°C] 85
  • ・Built-in one channel driver
    ・Low standby current
    ・Supports PWM control signal input (20kHz to 100kHz)
    ・Cross-conduction prevention circuit
    ・Four protection circuits provided: OCP, OVP, TSD, UVLO and SAP
Other New/Updated Products Relating to Motor / Actuator Drivers
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD16938EFV-C Automotive 8ch Half Bridge Driver with SPI Control HTSSOP-B28   Buy Sample
BD63150AFM High Performance, High Reliability 50V DC Brush Motor Driver for PPC's etc. HSOP-M36   inquiry
BD62120AEFJ 36V 1ch DC Brush Motor Drivers HTSOP-J8   inquiry
BD62105AFVM 36V 1ch DC Brush Motor Drivers MSOP8   inquiry
BD63573NUV Single H-Bridge Driver High-Speed Switching Type VSON010V3030   inquiry
BD63565EFV Dual H-Bridge Driver High-Speed Switching Type HTSSOP-B20   inquiry
New Products:
Technical Data
Application Note

Thermal Resistance