Downloading...
 
product-image
 

H-bridge Drivers High current series - BD62222HFP

BD62222HFP is full bridge driver for brush motor applications. This IC can operate at a wide range of power-supply voltages (from 6V to 27V), supporting output currents of up to 2.5A. MOS transistors in the output stage allow for PWM signal control. The replacement is also easy because of the pin compatible with BD623XHFP series.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD62222HFP-TR Active HRP7 2000 2000 Taping Yes
 
Specifications:
Grade Standard
Vcc (Max.)[V] 30.0
Power Supply Voltage (Max.)[V] 27.0
Power Supply Voltage (Min.)[V] 6.0
Iout (Max.)[A] 2.5
Output On Resistance (Typ.)[Ω] 1.0
Number of Motors 1.0
Automotive class No
Operating Temperature (Min.)[°C] -25
Operating Temperature (Max.)[°C] 85
Features:
  • ・Built-in one channel driver
    ・Low standby current
    ・Supports PWM control signal input (20kHz to 100kHz)
    ・Cross-conduction prevention circuit
    ・Four protection circuits provided: OCP, OVP, TSD and UVLO
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Motor / Actuator Drivers
New Products:
 
 
Technical Data
Application Note

Thermal Resistance