Downloading...
High Performance, High Reliability 36V 2ch DC Brush Motor Drivers for PPC's etc. - BD62220AEFVBD62220AEFV is a built-in 2 channel H-bridge motor driver for 2 DC brush motors or 1 stepper motor. This driver can facilitate low power consumption by direct PWM or PWM constant current control. There are built in protection circuits in this IC. It is possible to output an abnormal detection signal for Wired-OR that notifies each protection circuit operation, which contributes to set high reliability.
| ||||
* This product is a STANDARD grade product and not recommend for on-vehicle devices. |
Part Number | Status | Package | Unit Quantity | Minimum Package Quantity | Packing Type | RoHS |
---|---|---|---|---|---|---|
BD62220AEFV-E2 | Active | HTSSOP-B28 | 2500 | 2500 | Taping | Yes |
Specifications:
Grade | Standard |
Vcc (Max.)[V] | 36.0 |
Power Supply Voltage (Max.)[V] | 28.0 |
Power Supply Voltage (Min.)[V] | 8.0 |
Iout (Max.)[A] | 2.0 |
Iout Peak (Max.)[A] | 2.8 |
Output On Resistance (Typ.)[Ω] | 0.65 |
Number of Motors | 2.0 |
VREF・PWM | - |
Current Limit | Yes |
High Speed Drive | - |
Automotive class | No |
Operating Temperature (Min.)[°C] | -25 |
Operating Temperature (Max.)[°C] | 85 |
Features:
- Single Power Supply Input (rated voltage of 36V)
- Rated Output Current (peak) : 2.0A (2.8A)
- Low ON-Resistance DMOS Output
- Forward, Reverse, Brake, Open
- Power Save Function
- External PWM Control
- PWM Constant Current Control (current limit function)
- Built-in Spike Noise Cancel Function
(external noise filter is unnecessary) - Driver for 2 DC Brush Motor
- Driver for 1 Stepper motor
- FULL STEP, HALF STEP (driving stepper motor)
- µSTEP Drive by External DAC (driving stepper motor)
- Built-in logic input pull-down resistor
- Cross-conduction Prevention Circuit
- Output detection signal during abnormal states (Wired-OR)
- Thermal Shutdown Circuit (TSD)
- Over-current Protection Circuit (OCP)
- Under Voltage Lock out Circuit (UVLO)
- Over Voltage Lock out Circuit (OVLO)
- Ghost Supply Prevention
(protects against malfunction when power supply is disconnected) - Adjacent Pins Short Protection
- Inverted Mounting Protection
- Microminiature, ultra-thin and high heat-radiation
(exposed metal type) HTSSOP-B28 package
RELATED PRODUCTS
Other New/Updated Products Relating to Motor / Actuator Drivers
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
BD63130AFM | High Performance, High Reliability 50V DC Brush Motor Driver for PPC's others | HSOP-M36 | inquiry | |
BD63150AFM | High Performance, High Reliability 50V DC Brush Motor Driver for PPC's etc. | HSOP-M36 | Buy Sample | |
BD16938EFV-C | Automotive 8ch Half Bridge Driver with SPI Control | HTSSOP-B28 | Buy Sample | |
BD62120AEFJ | 36V 1ch DC Brush Motor Drivers | HTSOP-J8 | Buy Sample | |
BD62105AFVM | 36V 1ch DC Brush Motor Drivers | MSOP8 | Buy Sample | |
BD63573NUV | Single H-Bridge Driver High-Speed Switching Type | VSON010V3030 | Buy Sample |
New Products:
Technical Data
Thermal Resistance
The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.
Part Explanation
For ICs