Downloading...
Not Recommended For New Design

3-Phase Brushless Fan Motor Controller - BD62013FS

 
Recommended Products
Part Number Datasheet Package Pin Compatible
BD62013AFS SSOP-A24
 
 
Specifications:
Part Number BD62013FS-E2
Status NRND
Package SSOP-A24
Unit Quantity 2000
Minimum Package Quantity 2000
Packing Type Taping
Constitution Materials List inquiry
RoHS Yes
Grade Standard
Drive Type 150°
Usage General
Number of phase Three-phase
Power supply 15V
Controller Chip 150°
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 110
Pin Configuration:
  • N/A
 
 
Technical Data
Thermal Resistance

The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.