Downloading...
 
product-image
 

3-Phase Brushless Fan Motor Controller - BD62013AFS (New)

This controller synthesizes the optimal driving signal from hall sensor signals, and outputs the synthesized signal to control the external level shifter and power transistor. The replacement is also easy because of its almost pin compatibility with BD62011AFS, BD62012AFS and BD62014AFS. This controller provides optimum motor drive for a wide variety of applications, and enables motor unit standardization.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD62013AFS-E2 Active SSOP-A24 2000 2000 Taping Yes
 
Specifications:
Grade Standard
Usage General
Type Controller
Vcc (Max.)[V] 20.0
Power Supply Voltage (Max.)[V] 18.0
Power Supply Voltage (Min.)[V] 10.0
Commutation Logic[°] 150
Sensor Type 3 sensor
External FET N+N
Speed Control Input DC
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 110
Features:
    • 150° commutation logic
    • PWM control (Upper arm switching)
    • Phase control supported from 0° to +30° at 1° intervals
    • Rotational direction switch
    • FG signal output (12 pulses)
    • VREG output (5V/30mA)
    • Protection circuits provided: OCP, TSD, UVLO, MLP and the external fault input (FIB)
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Motor / Actuator Drivers
New Products:
 
ROHM Semiconductor reserves the right to change the specifications at any time.
 
Technical Data
Application Note

Thermal Resistance