Downloading...
Not Recommended For New Design
Analog Input / BTL Output Class-D Speaker Amplifier - BD5426MUV |
Recommended Products
N/A |
Support Link:
Specifications:
Part Number | BD5426MUV-E2 |
Status | NRND |
Package | VQFN048V7070 |
Unit Quantity | 1500 |
Minimum Package Quantity | 1500 |
Packing Type | Taping |
Constitution Materials List | inquiry |
RoHS | Yes |
Vcc(Min.)[V] | 10.0 |
Vcc(Max.)[V] | 16.5 |
Iq[mA] | 25.0 |
Ext. Gain | No |
Maximum Output Gain[dB] | 28.0 |
I/F | Stand alone |
Additional Feature | Soft clip |
Speaker Amp Outputs | 2.0 |
Speaker Amp THD+N[%] | 0.1 |
Speaker Amp Input Type | Analog Signal |
Speaker Amp Type | Class D |
Speaker Amp Output Power(Max.)[W] | 10 |
Operating Temperature (Min.)[°C] | -40 |
Operating Temperature (Max.)[°C] | 85 |
Pin Configuration:
![]() |
Technical Data
Thermal Resistance
The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.
Part Explanation
For ICs