Not Recommended For New Design

Voltage Detector with Adjustable Delay Time - BD5230G

Recommended Products
Part Number Datasheet Package Pin Compatible
Part Number BD5230G-TR
Status NRND
Package SSOP5
Unit Quantity 3000
Minimum Package Quantity 3000
Packing Type Taping
Constitution Materials List inquiry
RoHS Yes
Voltage Detection[V] 3.0
VDET Precision [%] ±1
Reset Active Voltage Range [V] 0.95 to 10
Output Types Open drain
Reset Delay Timer Adjustable Delay
Reset Active State Low
Manual Reset No
Watchdog Timer No
Auto Motive No
Circuit Current (ON) [µA] 0.85(VDET=4.8V)
Circuit Current (OFF) [µA] 0.85(VDET=4.8V)
Hysteresis Voltage [V] VDET x 0.05
"L" Output Current (LowVol) [mA] 1.2
"L" Output Current (HighVol) [mA] 5
Delay Circuit Resistance [MΩ] 9.0
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 105
Pin Configuration:
Pin Configration
Technical Data
Application Note

Spice Models for Voltage Detector ICs

Application Note

Voltage Detector Circuit Collection

Application Note

Thermal Resistance