Downloading...
 
product-image
 

Free Time Delay Setting CMOS Voltage Detector (Reset) IC - BD5216G-2C

ROHM's BD5216G-2C is highly accurate, low current consumption Voltage Detector ICs with a capacitor controlled time delay. The lineup includes N-channel open drain output (BD52xx-2C) and CMOS output (BD53xx-2C) so that the users can select depending on the application. The device is available for specific detection voltage ranging from 0.9V to 5.0V with 0.1V increment. The time delay has ±50% accuracy in the overall operating temperature range of -40°C to 125°C.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD5216G-2CTR Active SSOP5 3000 3000 Taping Yes
 
Specifications:
Voltage Detection[V] 1.6
VDET Precision [%] ±3±12mV
Reset Active Voltage Range [V] 0.8
Output Types Open drain
Reset Delay Timer Adjustable Delay
Reset Active State Low
Manual Reset No
Watchdog Timer No
Auto Motive No
Circuit Current (ON) [µA] 0.23
Circuit Current (OFF) [µA] 0.27
Hysteresis Voltage [V] VDET x 0.05
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 125
Features:
    • AEC-Q100 Qualified
    • Delay Time Setting controlled by external capacitor
    • Two output types (Nch open drain and CMOS output)
    • Ultra-low Current Consumption
    • Very small, lightweight and thin package
    • Package SSOP5 is similar to SOT-23-5 (JEDEC)
 
 
Technical Data
Application Note

Thermal Resistance