BD50FA1FP3
100mA 5V, Fixed Output, High-Accuracy LDO Regulator

BD50FA1FP3 is an LDO regulator with output current capability of 0.1A. The output voltage is 5.0V with ±1% accuracy. The SOT89-3K package is most suitable for heat dissipation. As protective function to prevent IC from destruction, this chip has built-in over current protection circuit to protect the device when output is shorted, and built-in thermal shutdown circuit to protect the IC during thermal over load conditions. This product can be used in wide variety of digital appliances. This regulator can use ceramic capacitor, which have smaller size and longer life than other capacitors.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD50FA1FP3-ZTL
Status | Recommended
Package | SOT89-3K
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Taping
RoHS | Yes

Specifications:

ch

1

Withstand Voltage (Max.)[V]

30

Vin(Min.)[V]

8

Vin(Max.)[V]

25

Iout(Max.)[A]

0.1

Vout Type

Fixed

Vout Accuracy

±1.0% (Ta=25℃)

Circuit Current[mA]

0.3

Dropout Voltage (Typ.)[V]

1.0(Io=0.1A)

Load Regulation[mV]

Vo x 0.005V (Io=0 to 100mA)

Output Capacitor[µF]

1

Shutdown Function

No

Thermal Shut-down

Yes

Over Current Protection

Yes

Over Voltage Protection

No

Under Voltage Lock Out

No

Discharge Function

No

Soft Start

Yes

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Find Similar

Features:

  • High accuracy output voltage
  • Built-in Over current protection circuit (OCP)
  • Built-in Temperature protection circuit (TSD)
  • Soft start function

Reference Design / Application Evaluation Kit

 
X

Most Viewed