Downloading...
Voltage Detector with Fixed Delay Time - BD45E232G-MROHM’s BD45Exxxx-M and BD46Exxxx-M series arehighly accurate, low current consumption VoltageDetector IC series. Because the counter timer delaycircuit is built into those series, an external capacitor forthe delay time setting is unnecessary. The lineup wasestablished with two output types (Nch open drain andCMOS output) and detection voltages range from 2.3Vto 4.8V in increments of 0.1V, so that the series may beselected according to application.
| ||||
Specifications:
Voltage Detection[V] | 2.3 |
VDET Precision [%] | ±1 |
Reset Active Voltage Range [V] | 0.95 to 10 |
Output Types | Open drain |
Reset Delay Timer | Fixed Delay (200msec) |
Reset Active State | Low |
Manual Reset | Yes |
Watchdog Timer | No |
Auto Motive | Yes |
Circuit Current (ON) [µA] | 0.80(VDET=4.8V) |
Circuit Current (OFF) [µA] | 0.85(VDET=4.8V) |
Hysteresis Voltage [V] | VDET x 0.05 |
"L" Output Current (LowVol) [mA] | 1.2 |
"L" Output Current (HighVol) [mA] | 5 |
Comment | Cu wire bonding. |
Operating Temperature (Min.)[°C] | -40 |
Operating Temperature (Max.)[°C] | 105 |
Features:
- ・ Counter Timer Built-in
・ No delay time setting capacitor required
・ Ultra-low current consumption
・ Two output types (Nch open drain and CMOS output)
・ Package SSOP5 is similar to SOT-23-5 (JEDEC)
Applications:
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
BD45E231G-M | Voltage Detector with Fixed Delay Time | SSOP5 | inquiry | |
BD45E241G-M | Voltage Detector with Fixed Delay Time | SSOP5 | inquiry | |
BD45E251G-M | Voltage Detector with Fixed Delay Time | SSOP5 | Buy Sample | |
BD45E261G-M | Voltage Detector with Fixed Delay Time | SSOP5 | inquiry | |
BD45E271G-M | Voltage Detector with Fixed Delay Time | SSOP5 | Buy Sample | |
BD45E281G-M | Voltage Detector with Fixed Delay Time | SSOP5 | inquiry |
New Products:
Technical Data
Thermal Resistance
The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.
Part Explanation
For ICs