Downloading...
 
product-image
 

500-mA 5.0-V Output LDO Regulator - BD450M5FP2-C

The BD450M5FP2-C is low quiescent regulator. This regulator is therefore ideal for applications requiring a direct connection to the battery and a low current consumption.Ceramic capacitors can be used for compensation of the output capacitor phase. Furthermore, this IC also feature overcurrent protection to protect the device from damage caused by short-circuiting and an integrated thermal shutdown to protect the device from overheating at overload conditions.

Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD450M5FP2-CZE2 Active TO263-3F 500 500 Taping Yes
 
Specifications:
Grade Automotive
Breakdown Voltage(Max.)[V] 45.0
ch 1
Vin(Min.)[V] 3.0
Vin(Max.)[V] 42.0
Vout (Typ.) [V] 5
Vout Precision ±2.0%
Iout(Max.)[A] 0.5
Circuit Current[mA] 0.095
Shutdown Function No
Thermal Shut-down Yes
Over Current Protection Yes
I/O Voltage Difference (Typ.)[V] 0.2(Io=300mA)
Ripple Rejection [dB] 60.0
Load Regulation[mV] 10(Io=10mA to 400mA )
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 150
Features:
  • ・Qualified for Automotive Applications
    ・Wide Temperature Range: -40℃ to +150℃
    ・Wide Operating Input Range: 3.0V to 42V
    ・Low Quiescent Current: 40μA (Typ.)
    ・Output Current: 200mA
    ・High Output Voltage Accuracy: ±2%
    ・Over Current Protection (OCP)
    ・Thermal Shutdown Protection (TSD)
    ・AEC-Q100 Qualified
 
 
Applications:
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD433M5WFP2-C 500-mA 3.3-V Output LDO Regulator TO263-5F   Buy Sample
BD433M5FP-C 500-mA 3.3-V Output LDO Regulator TO252-3   Buy Sample
BD433M5FP2-C 500-mA 3.3-V Output LDO Regulator TO263-3F   Buy Sample
BD450M5WFP2-C 500-mA 5.0-V Output LDO Regulator TO263-5F   Buy Sample
BD450M5FP-C 500-mA 5.0-V Output LDO Regulator TO252-3   Buy Sample
New Products:
 
 
Technical Data
Application Note

Thermal Resistance

Application Note

Basics of Linear Regulators

Application Note

Linear Regulator Specifications

Application Note

Power Source ON/OFF Characteristics for Linear Regulator

Application Note

Table of resistance for output voltage setting on linear regulator Ics

Application Note

Simple Test Method for Estimating the Stability of Linear Regulators

Application Note

Measurement Method for Phase Margin with Frequency Response Analyzer (FRA)

Application Note

BAxxCC0 Series Circuit Using a Ceramic Output Capacitor

Application Note

Reverse Voltage Protection

Application Note

Thermal Calculation for Linear Regulator