Downloading...
 
product-image
 

200mA 3.3V or 5.0V Output LDO Regulators - BD450M2FP3-C

The BD4xxM2-C series are low quiescent regulators featuring 45 V absolute maximum voltage, and output voltage accuracy of ±2 % ( 3.3 V or 5.0 V: Typ.), 200 mA output current and 40 µA (Typ.) current consumption. These regulators are therefore ideal for applications requiring a direct connection to the battery and a low current consumption.
A logical “HIGH” at the CTL pin enables the device and “LOW” at the CTL pin not enables the device. (Only W: Includes switch) Ceramic capacitors can be used for compensation of the output capacitor phase. Furthermore, these ICs also feature overcurrent protection to protect the device from damage caused by short-circuiting and an integrated thermal shutdown to protect the device from overheating at overload conditions.

Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD450M2FP3-CE2 Active SOT223-4F 2000 2000 Taping Yes
 
Specifications:
Grade Automotive
Breakdown Voltage(Max.)[V] 42.0
ch 1
Vin(Min.)[V] 5.5
Vin(Max.)[V] 42.0
Vout (Typ.) [V] 5
Vout Precision ±2.0%
Iout(Max.)[A] 0.2
Circuit Current[mA] 0.04
Shutdown Function No
Thermal Shut-down Yes
Over Current Protection Yes
I/O Voltage Difference (Typ.)[V] 0.16(Io=100mA)
Ripple Rejection [dB] 65.0
Load Regulation[mV] 10(Io=10mA to 100mA )
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 150
Features:
  • ・Qualified for Automotive Applications
    ・Wide Temperature Range: -40℃ to +150℃
    ・Wide Operating Input Range: 3.0V to 42V
    ・Low Quiescent Current: 40μA (Typ.)
    ・Output Current: 200mA
    ・High Output Voltage Accuracy: ±2%
    ・Over Current Protection (OCP)
    ・Thermal Shutdown Protection (TSD)
    ・AEC-Q100 Qualified
 
 
Applications:
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD433M2WFP3-C 200mA 3.3V or 5.0V Output LDO Regulators SOT223-4F   Buy Sample
BD433M2WEFJ-C 200mA 3.3V or 5.0V Output LDO Regulators HTSOP-J8   Buy Sample
BD433M2FP3-C 200mA 3.3V or 5.0V Output LDO Regulators SOT223-4F   Buy Sample
BD433M2EFJ-C 200mA 3.3V or 5.0V Output LDO Regulators HTSOP-J8   Buy Sample
BD450M2WFP3-C 200mA 3.3V or 5.0V Output LDO Regulators SOT223-4F   Buy Sample
BD450M2WEFJ-C 200mA 3.3V or 5.0V Output LDO Regulators HTSOP-J8   Buy Sample
New Products:
 
 
Technical Data
Application Note

Table of resistance for output voltage setting on linear regulator Ics

Application Note

Thermal Resistance

Application Note

Basics of Linear Regulators

Application Note

Linear Regulator Specifications

Application Note

Reverse Voltage Protection

Application Note

Simple Test Method for Estimating the Stability of Linear Regulators

Application Note

Thermal Calculation for Linear Regulator

Application Note

Power Source ON/OFF Characteristics for Linear Regulator

Application Note

BAxxCC0 Series Circuit Using a Ceramic Output Capacitor

Application Note

Measurement Method for Phase Margin with Frequency Response Analyzer (FRA)

Application Note

Connecting LDOs in Parallel