BD42754FP2-C
500mA 5V Output LDO Regulator with Voltage Detector for Automotive
BD42754FP2-C
BD42754FP2-C
500mA 5V Output LDO Regulator with Voltage Detector for Automotive
BD42754FP2-C is automotive suited voltage regulator with 1ch Reset and offers the output current of 500mA while limiting the low quiescent current. This regulator is therefore ideal for applications requiring a direct connection to the battery and a low current consumption. A reset signal is generated for an output voltage VO of Typ 4.62 V. The reset delay time can be programmed by the external capacitor.
Product Detail
Part Number | BD42754FP2-CE2
Status |
Recommended
Package |
TO263-5F
Unit Quantity | 500
Minimum Package Quantity | 500
Packing Type | Taping
RoHS |
Yes
Functional Safety:
Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.
Specifications:
ch
1
Vin(Min.)[V]
5.5
Vin(Max.)[V]
45
Iout(Max.)[A]
0.5
Vout Accuracy
±2.0%
Circuit Current[mA]
0.075
Ripple Rejection [dB]
60
Load Regulation[mV]
10
Shutdown Function
No
Thermal Shut-down
Yes
Over Current Protection
Yes
Under Voltage Lock Out
Yes
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
150
Common Standard
AEC-Q100 (Automotive Grade)
Features:
- AEC-Q100 qualified.
- Low ESR ceramic capacitors applicable for output.
- Low drop voltage: PDMOS output transistor
- Power on and under-voltage reset
- Programmable reset delay time by external capacitor.