BD42530FP2-C
250mA, Low Iq Voltage Tracker for Automotive
BD42530FP2-C
250mA, Low Iq Voltage Tracker for Automotive
BD42530FP2-C is voltage tracker featuring 45V absolute maximum voltage, output voltage tracking accuracy of ±10mV, 250mA output current and 40µA(Typ) low current consumption. This tracker is therefore ideal for applications requiring a direct connection to the battery and a low current consumption. Ceramic capacitors can be used for phase compensation capacitor of the output. Furthermore, these ICs also feature overcurrent protection to protect the device from damage caused by short-circuiting and an integrated thermal shutdown to protect the device from overheating at overload conditions.
Product Detail
Functional Safety:
Specifications:
ch
1
Withstand Voltage (Max.)[V]
45
Vin(Min.)[V]
3
Vin(Max.)[V]
45
Iout(Max.)[A]
0.25
Circuit Current[mA]
0.04
Dropout Voltage (Typ.)[V]
0.28(Io=200mA)
Ripple Rejection [dB]
80
Shutdown Function
Yes
Thermal Shut-down
Yes
Over Current Protection
Yes
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
150
Common Standard
AEC-Q100 (Automotive Grade)
Features:
- AEC-Q100 Qualified(Grade 1)
- Qualified for Automotive Applications
- Wide Temperature Range(Tj): -40℃ to +150℃
- Wide Operating Input Range: 3V to 42V
- Low Quiescent Current: 40µA(Typ)
- Output Voltage Tracking Accuracy: ±10mV
- Over Current Protection(OCP)
- Thermal Shutdown Protection(TSD)