Downloading...
 
product-image
 

250mA Output Voltage Tracker - BD42530EFJ-C

The BD42530EFJ-C is low quiescent voltage trackers featuring 45V absolute maximum voltage, and output voltage tracking accuracy of ±10 mV, 250 mA output current and 40µA (Typ) current consumption. This tracker is therefore ideal for applications requiring a direct connection to the battery and a low current consumption. Ceramic capacitors can be used for compensation of the output capacitor phase. Furthermore, these ICs also feature overcurrent protection to protect the device from damage caused by short-circuiting and an integrated thermal shutdown to protect the device from overheating at overload conditions.

Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD42530EFJ-CE2 Active HTSOP-J8 2500 2500 Taping Yes
 
Specifications:
Grade Automotive
ch 1
Vin(Min.)[V] 5.6
Vin(Max.)[V] 42.0
Iout(Max.)[A] 0.25
Circuit Current[mA] 0.04
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 150
Features:
    • AEC-Q100 Qualified
    • Qualified for Automotive Applications
    • Wide Temperature Range (Tj): -40°C to +150°C
    • Wide Operating Input Range: 3V to 42V
    • Low Quiescent Current: 40µA (Typ)
    • Output Voltage Tracking Accuracy: ±10mV
    • Over Current Protection (OCP)
    • Thermal Shutdown Protection (TSD)
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD42530FPJ-C 250mA Output Voltage Tracker TO252-J5   Buy Sample
BD42500G-C 50mA Output Voltage Tracker SSOP5   Buy Sample
BD42540FJ-C 70mA Output Voltage Tracker SOP-J8   Buy Sample
BD42530FP2-C 250mA Output Voltage Tracker TO263-5   Buy Sample
BD3925FP-C Automotive 500mA Voltage Tracker TO252-5   Buy Sample
BD3925HFP-C Automotive 500mA Voltage Tracker HRP5   Buy Sample
New Products:
 
 
Technical Data
Application Note

Thermal Resistance

Application Note

Basics of Linear Regulators

Application Note

Linear Regulator Specifications

Application Note

Reverse Voltage Protection

Application Note

Simple Test Method for Estimating the Stability of Linear Regulators

Application Note

Thermal Calculation for Linear Regulator

Application Note

Power Source ON/OFF Characteristics for Linear Regulator

Application Note

BAxxCC0 Series Circuit Using a Ceramic Output Capacitor

Application Note

Measurement Method for Phase Margin with Frequency Response Analyzer (FRA)