Power Management IC for Automotive Microcontroller - BD39002EFV-C

BD39002EFV-C is a power management IC with buck-boost switching regulator controller (DC / DC1), LDO, reset and WDT. The BD39002EFV-C includes protection circuits, such as Under voltage, Over voltage, Over current and TSD.

Part Number
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List
BD39002EFV-CE2 Active HTSSOP-B30 2000 2000 Taping inquiry Yes
Grade Automotive
ch 1
Vin1(Min.)[V] 4.0
Vin1(Max.)[V] 30.0
Output Voltage1 (Min.)[V] 0.784
Output Voltage1 (Max.)[V] 0.816
Output Current Capacity 1 [V] 0.6
SW frequency(Max.)[MHz] 0.55
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 125
    • Automatically controlled buck-boost switching regulator with 40V rated VCC, DC/DC and LDO input
    • 5V fixed output secondary LDO
    • Configurable Sequence control
    • Over Current protection
    • Over voltage / Under voltage detection
    • Reset for LDO and WDT
    • Window Watchdog Timer
    • HTSSOP-B30 package
Technical Data
Application Note

Thermal Resistance