High Voltage LDO Regulators - BD3572YFP-MBD357xYFP BD357xYHFP Series regulators feature a high withstand voltage (50V) and are suitable to use with onboard vehicle microcontrollers. They offer an output current of 500 mA while limiting the quiescent current to 30µA (Typ). With these devices, a ceramic capacitor may be used at the output for stable operation. The output tolerance is within ±2% over their operating temperature range (-40°C to+125°C). The short circuit protection is folded-type to minimize generation of heat during malfunction. These devices are developed to offer the most robust power supply design under harsh automotive environments. The BD357xYFP BD357xYHFP Series provide an ideal solution to lower current consumption as well as to simplify the use with battery direct-coupled systems.
| ||||
Grade | Automotive |
Breakdown Voltage(Max.)[V] | 50.0 |
ch | 1 |
Vin(Min.)[V] | 4.5 |
Vin(Max.)[V] | 36.0 |
Vout (Typ.) [V] | 2.8 to 12 |
Vout Precision | ±2.0% |
Iout(Max.)[A] | 0.5 |
Circuit Current[mA] | 0.03 |
Shutdown Function | No |
Thermal Shut-down | Yes |
Over Current Protection | Yes |
I/O Voltage Difference (Typ.)[V] | 0.25(Io=0.2A) |
Ripple Rejection [dB] | 55.0 |
Operating Temperature (Min.)[°C] | -40 |
Operating Temperature (Max.)[°C] | 125 |
- ・Low-Saturation Voltage Type P-Channel DMOSOutput Transistors
・High Output Voltage Precision: ±2 %(lo = 200 mA)
・Low-ESR Ceramic Capacitors can be used as Output Capacitors.
・VCC Power Supply Voltage = 50 V
・Built-in Overcurrent
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
BD3570YFP-M | High Voltage LDO Regulators | TO252-3 | Buy Sample | |
BD3570YHFP-M | High Voltage LDO Regulators | HRP5 | Buy Sample | |
BD3571YFP-M | High Voltage LDO Regulators | TO252-3 | Buy Sample | |
BD3571YHFP-M | High Voltage LDO Regulators | HRP5 | Buy Sample | |
BD3572YHFP-M | High Voltage LDO Regulators | HRP5 | Buy Sample | |
BD3573YFP-M | High Voltage LDO Regulators | TO252-5 | Buy Sample |
This application notes provide tables for each series so that it is easy to set the resistance value for the output voltage setting from various internal reference voltages VREF.
The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.
A linear regulator, also referred to as a "three-terminal regulator" or "dropper," is a power supply long known to many designers owning to its simple circuitry and ease of use...
Very important information such as maximum ratings, operating conditions and characteristic graphs are described in the table.
A linear regulator integrated circuit (IC) is a DC-to-DC buck converter system that reduces a DC supply from higher voltage level to a lower voltage level...
Low drop-out (LDO) regulators developed back in the age when large-capacitance multi-layer ceramic capacitors (hereinafter, MLCCs) were uncommon cause a phase delay, leading to oscillation when connected to a low-ESR capacitor like an MLCC...
The loss in linear regulators increases as the difference between the input and output voltages increases. Since most of the loss is converted to heat, a very large amount of heat may be generated in some conditions...
When a linear regulator IC is turned ON, the electric charge is stored in the output capacitor and the output voltage increases up to the specified value.
This application note proposes a circuit using an output ceramic capacitor that allows a stable phase compensation.
This application note introduces a method for easily measuring the phase margin with a Frequency Response Analyzer (FRA) made by NF Corporation.
Provides some hints on how to connect LDOs in parallel.
For ICs