BD3490FV
Sound Processors with Built-in 2-Band Equalizer

ROHM's sound processors deliver high-fidelity audio, are easy to use, integrate a two-band equalizer, and are compatible with power supply voltages between 4.75V and 9.5V due to low current consumption operation, making them ideally suited for use in portable stereo systems.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD3490FV-E2
Status | Recommended
Package | SSOP-B28
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Specifications:

Input (ch)

Stereo 4

Input Gain (dB/Ad-Sw)

+20~0/-

Vcc(Min.)[V]

4.75

Vcc(Max.)[V]

9.5

Iq[mA]

7

Tone Control Band

BASS, Treble

Volume (ch/Ad-Sw)

2/-

Volume Range/Step (dB/dB)

0~-87, -∞/1

[I] Independent from Input Selector / [C] Cascade from Input Selector

I

Output Voltage (V, typ)

2.4

THD+N (dB)

0.002

EQ (number of Band)

2

Output Noise[µVrms]

5

Surround

Yes

I/F

I2C

Power Supply Voltage (V)

4.75~9.5

Temperature (Min.)[°C]

-40

Temperature (Max.)[°C]

85

Package Size [mm]

10x7.6 (t=1.35)

Find Similar

Features:

  • Low noise (5μVrms(TYP.)) and low distortion(0.002% (TYP.)).
  • Built-in simple surround. Furthermore, it can constitute good surround of sound image normal position with an external part.
  • It can constitute a bass boost or output gain with an external part.
  • When the volume setting exchanging, it can use a volume terminal as a microphone input terminal because there is not an impedance change of a volume terminal.
  • Bi-CMOS process is suitable for the design of low current and low energy. And it provides more quality for small scale regulator and heat in a set.
  • The package of this IC is SSOP-B28. It gathers a sound input terminals, sound output terminals respectively and it arranges them, to be arranging facilitates the laying-out of PCB pattern and reduces PCB area to one-way in the flow of the signal.
X

Most Viewed