BD3474KS2
5.1ch/7.1ch Sound Processors with Built-in Micro-step Volume

These sound processors with µ-step volume control utilize the most advanced shock noise prevention technology in the industry for high fidelity audio reproduction in home theater systems.

Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD3474KS2
Status | Recommended
Package | SQFP-T80C
Unit Quantity | 500
Minimum Package Quantity | 50
Packing Type | Tray
RoHS | Yes

Specifications:

Input (ch)

18

Vcc(Min.)[V]

13

Vcc(Max.)[V]

15

Iq[mA]

60

Outputs

6

Tone Control Band

BASS, Treble

Volume (ch/Ad-Sw)

6/Yes

Volume Range/Step (dB/dB)

+32~-95, -∞/0.5

[I] Independent from Input Selector / [C] Cascade from Input Selector

C

Output Voltage (V, typ)

4.2

THD+N (dB)

0.0004

EQ (number of Band)

2

Output Noise[µVrms]

1.5

I/F

2-wire

Power Supply Voltage (V)

±6.5~±7.5

Temperature (Min.)[°C]

-40

Temperature (Max.)[°C]

85

Package Size [mm]

16x16 (t=1.5)

Find Similar

Features:

・ Micro-step Volume : +24 ~ -95dB / 0.5dB step, Mute
・ Stereo Input Selector: IN1 ~ IN12, Mute
・ Mode Selector: LINE, MULTI1, MULTI2, Mute
・ REC Output: 4 stereo output
・ MAIN Output: 1 stereo output
・ Input Attenuator for ADC: 0, -6, -6.5, -7.5, -9, -12, Mute
・ 2 Band Equalizer : +10 ~ -10dB / 1dB step
X

Most Viewed