BD2808MUV-M
24ch Constant Current LED Driver IC with 2-line Serial Interface

BD2808MUV-M is 24ch Constant current sink LED Driver with a high output voltage capability. This device is optimized for driving RGB LEDs featuring a 6bit Current DAC for each color. 8bit PWM control is integrated for each channel. Small VQFN48MCV070 package.

Product Detail

 
Part Number | BD2808MUV-ME2
Status | Recommended
Package | VQFN48MCV070
Unit Quantity | 1500
Minimum Package Quantity | 1500
Packing Type | Taping
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Topology

Constant Current

Vin(Min.)[V]

3

Vin(Max.)[V]

5.5

Total Output Current (Max.)[mA]

1200

Per Channel Drive(Max.)[mA]

50

Number of Outputs

24

Vout(Max.)[V]

20

Switching Frequency (Max.)[MHz]

1.23

Data Input

SPI

Dimming

DC / PWM

PWM Dimming Steps

256

DC Dimming Steps

64

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

7x7 (t=1)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified
  • 2-Line Serial Control + Enable Signal
  • VQFN48 Package
  • 24 channel constant current LED driver
    (max 50mA / channel)
  • Independent PWM control for each channel
  • 6 bit current DAC for RGB
  • Protection features
  • Equipped with PWM phase shift function to reduce EMI
X

Most Viewed