Downloading...
 
product-image
 

1.0A Variable Output Industrial LDO Regulator - BD25HC0MEFJ-LB(H2)

This is the product guarantees long life cycle in Industrial market.
BD25HC0MEFJ-LB is a LDO regulator withoutput current 1.0A. The output accuracy is ±1% ofoutput voltage. It has package type: HTSOP-J8. Over current protection (for protecting the IC destruction by output short circuit), circuit current ON/OFF switch (for setting the circuit 0μA at shutdown mode), and thermal shutdown circuit (for protecting IC from heat destruction by over load condition) are all built in. It is usable for ceramic capacitor and enables to improve smaller set and long-life.

Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD25HC0MEFJ-LBH2 Active HTSOP-J8 250 250 Taping Yes
 
Specifications:
Grade Industrial
Breakdown Voltage(Max.)[V] 10.0
ch 1
Vin(Min.)[V] 4.5
Vin(Max.)[V] 8.0
Vout (Typ.) [V] 2.5
Vout Precision ±1.0
Iout(Max.)[A] 1.0
Shutdown Function Yes
Thermal Shut-down Yes
Over Current Protection Yes
Over Voltage Protection No
Discharge Function No
Soft Start Yes
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 105
Features:
  • ・Long Life Cycle Product for Industrial Applications.
    ・High accuracy reference voltage circuit
    ・Built-in Over Current Protection circuit (OCP)
    ・Built-in Thermal Shut Down circuit (TSD)
    ・With shut down switch
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD00HC0MEFJ-LB(H2) 1.0A Variable Output Industrial LDO Regulator HTSOP-J8   Buy Sample
BD15HC0MEFJ-LB(H2) 1.0A Variable Output Industrial LDO Regulator HTSOP-J8   Buy Sample
BD18HC0MEFJ-LB(H2) 1.0A Variable Output Industrial LDO Regulator HTSOP-J8   Buy Sample
BD30HC0MEFJ-LB(H2) 1.0A Variable Output Industrial LDO Regulator HTSOP-J8   Buy Sample
BD33HC0MEFJ-LB(H2) 1.0A Variable Output Industrial LDO Regulator HTSOP-J8   Buy Sample
BD50HC0MEFJ-LB(H2) 1.0A Variable Output Industrial LDO Regulator HTSOP-J8   Buy Sample
New Products:
 
 
Technical Data
Application Note

Table of resistance for output voltage setting on linear regulator Ics

Application Note

Thermal Resistance

Application Note

BDxxGC0, BDxxGA5, BDxxGA3, BDxxHC5, BDxxHC0,BDxxHA5, BDxxHA3, BDxxIC0, BDxxIA5 Series PCB Layout

Application Note

Basics of Linear Regulators

Application Note

Linear Regulator Specifications

Application Note

Reverse Voltage Protection

Application Note

Simple Test Method for Estimating the Stability of Linear Regulators

Application Note

Thermal Calculation for Linear Regulator

Application Note

Power Source ON/OFF Characteristics for Linear Regulator

Application Note

BAxxCC0 Series Circuit Using a Ceramic Output Capacitor

Application Note

Measurement Method for Phase Margin with Frequency Response Analyzer (FRA)

Application Note

Connecting LDOs in Parallel