BD1HC500EFJ-C
Automotive IPS series 1ch High-side switch
BD1HC500EFJ-C
Automotive IPS series 1ch High-side switch
BD1HC500EFJ-C is an Automotive 1ch High-Side switch. It has a built-in overcurrent protection circuit, Thermal Shut Down (TSD) circuit, Open Load Detection circuit, Under Voltage Lock Out circuit, and has diagnostic (ST) output function at the time during abnormal detection.
We recommend BD1HCU50EFJ-C for your new development. It uses different production lines for the purpose of improving production efficiency. Electric characteristics noted in Datasheet does not differ between Production Line.
Product Detail
Functional Safety:
Specifications:
Generation
GEN1
Function
Standard / Error Flag
Channel Number [ch]
1
Drain-Source Voltage (Max.)[V]
44.5
Output Current[A]
0.8
ON Resistance(Typ.)[mΩ]
500
Over Current Detect [A]
0.8
Active Clamp Energy [mJ]
33
UVLO Detection Voltage(Max.)[V]
3.6
Supply Voltage(Min.)[V]
4
Supply Voltage(Max.)[V]
18
Current consumption(Typ.)[µA]
1500
Thermal Shut Down
Off-Latch
Open Load Detect [V]
2.8
Status Terminal
Available
Junction Temperature Tj (Min.)[°C]
-40
Junction Temperature Tj (Max.)[°C]
150
Package Size [mm]
4.9x6 (t=1)
Common Standard
AEC-Q100 (Automotive Grade)
Features:
- Built-in overcurrent protection circuit
- Built-in Thermal Shut Down (TSD)
- Built-in Open Load Detection circuit (When Output is OFF)
- Possibility to control directly from CMOS logic IC
- Low standby current
- Built-in Under Voltage Lock Out circuit
- Built-in diagnostic (ST) output function
- Low On resistance of RDS (ON) =500mΩ (Typ) (VDD=12V, Ta=25°C, IOUT=0.25A)
- Monolithic power IC that has a built in control part (CMOS) and a power MOS FET on 1chip
- 1ch High-side switch for the mechanical relay coil drive
- AEC-Q100 qualified(Grade 1)