Downloading...
 
product-image
 

500mA Variable/Fixed Output LDO Regulators - BD10KA5WFP

ROHM's secondary LDO regulators were designed to maximize device characteristics and provide stable operation through low power consumption, increased miniaturization, and low noise. ROHM's 500mA fixed output secondary LDO regulators with shutdown switch for local power supplies features an output voltage accuracy of ±1% and low saturation. The shutdown switch enables a circuit current of 0uA during shutdown. The wide lineup includes a number of package types and output voltages, such as TVs, HDDs, PCs, and DVD players. In addition, multiple protection circuits are integrated (i.e. overcurrent, thermal shutdown), providing a high level of reliability.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD10KA5WFP-E2 Active TO252-5 2000 2000 Taping Yes
 
Specifications:
Grade Standard
Breakdown Voltage(Max.)[V] 7.0
ch 1
Vin(Min.)[V] 2.3
Vin(Max.)[V] 5.5
Vout (Typ.) [V] 1
Vout Precision ±1.0
Iout(Max.)[A] 0.5
Circuit Current[mA] 0.35
Shutdown Function Yes
Thermal Shut-down Yes
Over Current Protection Yes
Over Voltage Protection No
Discharge Function No
Soft Start No
I/O Voltage Difference (Typ.)[V] 0.12(Io=0.2A)
Ripple Rejection [dB] 50.0
Load Regulation[mV] 25(0 to 500mA)
Input Capacitor[µF] 1.0
Output Capacitor[µF] 1.0
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 105
Features:
  • ・Maximum current: 500mA
    ・Output voltage accuracy: ±1%
    ・Ultra-low saturation voltage with PMOS output: 0.12V typ. (Io=200mA)
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD25KA5WFP 500mA Variable/Fixed Output LDO Regulators TO252-5   Buy Sample
BD33KA5FP 500mA Variable/Fixed Output LDO Regulators TO252-3   Buy Sample
BD25KA5FP 500mA Variable/Fixed Output LDO Regulators TO252-3   Buy Sample
BD30KA5FP 500mA Variable/Fixed Output LDO Regulators TO252-3   Buy Sample
BD12KA5WF 500mA Variable/Fixed Output LDO Regulators SOP8   Buy Sample
BD25KA5WF 500mA Variable/Fixed Output LDO Regulators SOP8   Buy Sample
New Products:
 
 
Technical Data
Application Note

BDxxKA5 Series Application Information

Application Note

Table of resistance for output voltage setting on linear regulator Ics

Application Note

Thermal Resistance

Application Note

BDxxKA5 Series PCB Layout

Application Note

Basics of Linear Regulators

Application Note

Linear Regulator Specifications

Application Note

Reverse Voltage Protection

Application Note

Simple Test Method for Estimating the Stability of Linear Regulators

Application Note

Thermal Calculation for Linear Regulator

Application Note

Power Source ON/OFF Characteristics for Linear Regulator

Application Note

BAxxCC0 Series Circuit Using a Ceramic Output Capacitor

Application Note

Measurement Method for Phase Margin with Frequency Response Analyzer (FRA)