Not Recommended for New Designs
BD00C0AWFPS-M
35V Voltage Resistance 1A, High-Accuracy LDO Regulator for Automotive
BD00C0AWFPS-M
Not Recommended for New Designs
BD00C0AWFPS-M
35V Voltage Resistance 1A, High-Accuracy LDO Regulator for Automotive
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Part Number | BD00C0AWFPS-ME2
Status |
Not Recommended for New Designs
Package |
TO252S-5
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS |
Yes
Functional Safety:
Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.
Specifications:
ch
1
Withstand Voltage (Max.)[V]
35
Vin(Min.)[V]
4
Vin(Max.)[V]
26.5
Iout(Max.)[A]
1
Vout Accuracy
±3.0%
Circuit Current[mA]
0.5
Dropout Voltage (Typ.)[V]
0.3(Io=0.5A)
Ripple Rejection [dB]
55
Load Regulation[mV]
Vo x 0.01V(Io=5mA to 1A)
Shutdown Function
Yes
Thermal Shut-down
Yes
Over Current Protection
Yes
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
105
Features:
・ Output Current capability : 1A・ High Output Voltage Precision : ±1% (Ta=25℃)
・ Low saturation with PDMOS output
・ Built-in over-current protection circuit that prevents the destruction of the IC due to output short circuit
・ Built-in thermal shutdown circuit for protecting the IC from thermal damage due to overloading
・ Low ESR Capacitor