BC847B
NPN, SOT-23, 45V 100mA, General Purpose Amplification Transistor
BC847B
BC847B
NPN, SOT-23, 45V 100mA, General Purpose Amplification Transistor
BC847B is bipolar transistor for audio frequency small signal amplifier
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Package Code
SOT-23
Number of terminal
3
Polarity
NPN
Collector Power dissipation PC[W]
0.2
Collector-Emitter voltage VCEO1[V]
45
Collector current Io(Ic) [A]
0.1
hFE
200 to 450
hFE (Min.)
200
hFE (Max.)
450
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.4 (t=1.2)