Not Recommended for New Designs BAT54CHM
Schottky Barrier Diode in SOT-23 Package

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For BAT54CHM

Part Number
BAT54CHM
BAT54CHM
BAT54CHY
BAT54CHY
Ordering Part Number BAT54CHMT116 BAT54CHYT116
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Not Recommended for New Designs Active
Package SOT-23 SOT-23
Unit Quantity 3000 3000
Minimum Packing Quantity 3000 3000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOT-23 SOT-23
Package Size [mm] 2.9x2.4 (t=1.15) 2.9x2.4 (t=1.15)
Configuration C-Common C-Common
Number of terminal 3 3
VRM [V] 30 30
Reverse Voltage VR [V] 30 30
Average Rectified Forward Current IO [A] 0.2 0.2
IFSM [A] 0.6 0.6
Forward Voltage VF (Max.)[V] 0.8 0.8
IF @ Forward Voltage [A] 0.1 0.1
Reverse Current IR (Max.)[mA] 0.002 0.002
VR @ Reverse Current[V] 25 25
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Max.)[°C] 150 150
Mounting Style Surface mount Surface mount
X

Most Viewed