Downloading...

Switching Diode - BAS21VM (New)

BAS21VM is Switching Diode for general rectification.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BAS21VMT116 Active SOT-23 3000 3000 Taping Yes
 
Specifications:
Number of terminal 3
VRM[V] 250
Reverse Voltage VR[V] 200
Average Rectified Forward Current IO[A] 0.2
Forward Voltage VF[V] 1.0
IF @ Forward Voltage [mA] 0.1
Reverse Current IR[µA] 1.0E-4
VR @ Reverse Current [V] 200
trr[ns] 50
IF @ trr [mA] 0
Package Size[mm] 2.9x2.4(t=0.95)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Package Code SOT-23
 
ROHM Semiconductor reserves the right to change the specifications at any time.
 
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes