- Home
- Diodes
- Switching Diodes
- Standard Grade
- BAS21HM
Not Recommended for New Designs
BAS21HM
High-speed switching, 200V, 200mA, Switching Diode
Not Recommended for New Designs
BAS21HM
High-speed switching, 200V, 200mA, Switching Diode
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For BAS21HM
Part Number |
|
|
---|---|---|
Ordering Part Number | BAS21HMT116 | BAS21HYT116 |
Similar Level | - | Same Pinout, Package |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Active |
Package | SOT-23 | SOT-23 |
Unit Quantity | 3000 | 3000 |
Minimum Packing Quantity | 3000 | 3000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | SOT-23 | SOT-23 |
Package Size [mm] | 2.9x2.4 (t=1.15) | 2.9x2.4 (t=1.15) |
Configuration | Single | Single |
Number of terminal | 3 | 3 |
VRM[V] | 250 | 250 |
Reverse Voltage VR[V] | 200 | 200 |
Average Rectified Forward Current IO[A] | 0.2 | 0.2 |
IFM[A] | - | 0.625 |
Forward Voltage VF[V] | 1.0 | 1.25 |
IF @ Forward Voltage [mA] | 0.1 | 200.0 |
Reverse Current IR[µA] | 1.0E-4 | 0.1 |
VR @ Reverse Current [V] | 200 | 200 |
trr[ns] | 50 | 50 |
IF @ trr [mA] | 0.0 | 30.0 |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Max.)[°C] | 150 | 150 |
Mounting Style | Surface mount | Surface mount |
Show / Hide Parameters
X