Downloading...
 
product-image
 

12/24V compatible pre-driver - BA6406F

Two-phase half-wave dc brushless standard fan motor Pre-driver.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BA6406F-E2 Active SOP8 2500 2500 Taping Yes
 
Specifications:
Grade Standard
Type Pre Driver
Vcc (Max.)[V] 30.0
Power Supply Voltage (Max.)[V] 28.0
Power Supply Voltage (Min.)[V] 4.0
Drive Type Two-phase half-wave
Standby mode -
FG/AL Signal AL
Number of phase Two-phase
Power supply 12V / 24V
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 100
Features:
  • ・Lock protection
    ・AL output
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Motor / Actuator Drivers
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD61251FV Multifunction Single-phase Full-wave Fan Motor Driver SSOP-B16   inquiry
BD61246EFV Multifunction Single-phase Full-wave Fan Motor Driver HTSSOP-B16   inquiry
BD61245EFV Multifunction Single-phase Full-wave Fan Motor Driver HTSSOP-B16   Buy Sample
BU69090NUX 5V Single-phase Full-wave Fan Motor Driver VSON008X2030   inquiry
BD61250MUV Multifunction Single-phase Full-wave Fan Motor Driver VQFN024V4040   Buy Sample
BD6995FV Multifunction Single-phase Full-wave Fan Motor Driver SSOP-B16   Buy Sample
New Products:
 
 
Technical Data
Application Note

Thermal Resistance