Downloading...

2.0A or More Reversible Motor Drivers (Single Motor) - BA6222

These motor drivers are full bridge drivers for brush motor applications, supporting output currents of up to 2A. The outputmodes are available in four modes, normal, reverse, stop (idling), and braking in accordance with input logic (2 inputs). Theoutput voltage can be optionally set by reference voltage setting pin.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BA6222 Active HSIP10 500 20 Tube Yes
 
Specifications:
Grade Standard
Vcc (Max.)[V] 24.0
Power Supply Voltage (Max.)[V] 12.0
Power Supply Voltage (Min.)[V] 8.0
Iout (Max.)[A] 2.2
Number of Motors 1.0
Automotive class No
Operating Temperature (Min.)[°C] -25
Operating Temperature (Max.)[°C] 75
Features:
  • ・ Large output current (lOMAX=2.2A)
    ・ Built-in thermal shutdown circuit
    ・ Output voltage can be optionally set by reference voltage setting pin
    ・ High output voltage can be set by low voltage input because of it has 11.4dB gain (BA6222)
    ・ Low standby current
 
 
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Motor / Actuator Drivers
New Products:
 
 
Technical Data
Application Note

Thermal Resistance