Not Recommended for New Designs
BA4560RFJ
Low Noise Dual Supply Voltage Operational Amplifier
BA4560RFJ
Not Recommended for New Designs
BA4560RFJ
Low Noise Dual Supply Voltage Operational Amplifier
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Part Number | BA4560RFJ-GE2
Status |
Not Recommended for New Designs
Package |
SOP-J8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Specifications:
Power Supply (Min.) [V] (+5V=5, ±5V=10)
8
Power Supply (Max.) [V] (+5V=5, ±5V=10)
30
Channel
2
Circuit Current (Typ.) [mA/ch]
1.5
Input Offset Voltage (Max.) [mV]
6
Input Bias Current (Typ.) [nA]
50
Slew Rate (Typ.) [V/µs]
4
Input Voltage Range [V]
VEE+1.0 to VCC-1.0
Output Voltage Range [V]
VEE+1.0 to VCC-1.0
Voltage gain (Typ.) [dB]
100
Equivalent input noise voltage (Typ.) [nV/√Hz]
8
Output current (Typ.) [mA]
25
CMRR (Typ.) [dB]
90
PSRR (Typ.) [dB]
90
Operating Temperature (Min.) [°C]
-40
Operating Temperature (Max.) [°C]
105
Package Size [mm]
4.9x6 (t=1.65)
Features:
- High voltage gain, low noise, low distortion
- Wide operating supply voltage
±4.0[V]~±15.0[V](split supply) - Internal phase compensation
- No latch up immunity
- Internal ESD protection
Human body mode (HBM) ±5000[V](Typ.) - Wide temperature range
-40[℃]~+105[℃]