Downloading...
High Speed Ground Sense Operational Amplifier for Automotive - BA3474WFV-CAutomotive BA3472 / BA3474 family integrate two/four Independent Op-amps and phase compensation capacitors on a single chip and have some features of high-gain, low power consumption, and wide operating voltage range of +3[V] ~ +36[V](single power supply). Especially, characteristics are high slew rate (10V/µs) and high Maximum frequency (4MHz).
| ||||
Specifications:
Grade | Automotive |
Power supply(Min.)[V](+5V=5, +/-5V=10) | 3.0 |
Power supply(Max.)[V](+5V=5, +/-5V=10) | 36.0 |
Channel | 4 |
Circuit Current(Typ.)[mA] | 8.0 |
Input Offset Voltage(Max.)[mV] | 7.5 |
Input Bias Current(Typ.)[nA] | 100.0 |
Slew Rate(Typ.)[V/µS] | 10.0 |
Voltage gain(Typ.)[dB] | 100.0 |
Output current(Typ.)[mA] | 30.0 |
CMRR(Typ.)[dB] | 97.0 |
PSRR(Typ.)[dB] | 97.0 |
GBW(Typ.)[MHz] | 4.0 |
Operating Temperature (Min.)[°C] | -40 |
Operating Temperature (Max.)[°C] | 125 |
Features:
- ・Operable with a single power supply
・Wide operating supply voltage
+3.0 [V] ~ +36.0 [V] (single supply)
±1.5 [V] ~ ±18.0 [V] (split supply)
・Standard Op-Amp. Pin-assignments
・Internal phase compensation
・High slew rate: 10[V/µs]
・Maximum frequency: 4[MHz]
・High open loop voltage gain
・Internal ESD protection
Human body model (HBM) ±5000 [V] (Typ.)
・Operable low input voltage around GND level
・Wide output voltage range
VEE+0.3[V] ~ VCC-1.0[V](Typ.)
with VCC-VEE=30[V]
RELATED PRODUCTS
Other New/Updated Products Relating to Amplifiers & Linear
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
BA3472YF-C | High Speed Ground Sense Operational Amplifier | SOP8 | Buy Sample | |
BA3472YFV-C | High Speed Ground Sense Operational Amplifier | SSOP-B8 | Buy Sample | |
BA3472YFVM-C | High Speed Ground Sense Operational Amplifier | MSOP8 | Buy Sample | |
BA3474YFV-C | High Speed Ground Sense Operational Amplifier | SSOP-B14 | Buy Sample | |
BA3472WFV-C | High Speed Ground Sense Operational Amplifier for Automotive | SSOP-B8 | Buy Sample |
New Products:
Technical Data
Op-Amp / Comparator Tutorial
This application note explains the general terms and basic techniques that are necessary for configuring application circuits with op-amps and comparators. Refer to this note for guidance when using op-amps and comparators.
Thermal Resistance
The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.
Part Explanation
For ICs