Low Offset Voltage Open-Collector Comparator - BA2903WF

General purpose BA8391G/BA10393/BA10339 family and high reliability BA2903/BA2901 family integrate one, two or four independent high gain voltage comparator. Some features are the wide operating voltage that is 2 to 36[V] (for BA8391G, BA10393, BA2903, BA2901 family), 3 to 36[V] (for BA10339 family) and low supply current. Therefore, this series is suitable for any application.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List
BA2903WF-E2 Active SOP8 2500 2500 Taping inquiry Yes
Grade Standard
Power supply(Min.)[V] 2.0
Power supply(Max.)[V] 36.0
Channel 2
Circuit Current(Typ.)[mA] 0.6
Input Offset Voltage(Max.)[mV] 2.0
Input Bias Current(Typ.)[nA] 50.0
Input Voltage Range [V] VEE to VCC-1.5
Response Time(Typ.)[µS] 1.3
Voltage gain (Typ.)[dB] 100.0
Output current(Typ.)[mA] 16.0
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 125
  • ·Operable with a Single Power Supply
    ·Wide Operating Supply Voltage
    ·Standard Comparator Pin Assignments
    ·Input and Output are Ground Sense Operated
    ·Open Collector
    ·Wide Temperature Range
Technical Data
Application Note

Op-Amp / Comparator Tutorial

Application Note

Thermal Resistance