BA178M06FP
500mA 6V, Fixed Output, High PSRR Three-Terminal Regulators
BA178M06FP
500mA 6V, Fixed Output, High PSRR Three-Terminal Regulators
ROHM's broad lineup of 78 series regulators is available in 11 output voltages (5V, 6V, 7V, 8V, 9V, 10V, 12V, 15V, 18V, 20V, and 24V), 2 current types, and different package configurations, making them ideal for a wide variety of applications. Pin-compatible models are also available for greater compatibility. In addition, multiple protection circuits are integrated (i.e. overcurrent, overvoltage), ensuring a high degree of reliability under any environment.
The following DATA SHEET link provides Technical note that can be used as a reference to read official specifications. Please contact our sales office for Data Sheet as delivery specification.
The characteristics described in the BA178xx and BA178Mxx series Data Sheet do not differ from those of the BA78xx and BA78Mxx series. Therefore, documents and design models of BA78xx and BA78Mxx series is disclosed unless otherwise specified.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
ch
1
Withstand Voltage (Max.)[V]
35
Vin(Min.)[V]
8.5
Vin(Max.)[V]
21
Iout(Max.)[A]
0.5
Vout Accuracy
±4.0%
Circuit Current[mA]
4.5
Shutdown Function
No
Thermal Shut-down
Yes
Over Current Protection
Yes
Over Voltage Protection
No
Discharge Function
No
Soft Start
No
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Features:
・Built-in overcurrent and thermal cutoff circuits・Excellent ripple rejection characteristics
・Two package types (TO220CP-3, TO252-3) available for greater compatibility