Downloading...
 
product-image
 

500mA Output 78 series Regulators Insert type - BA178M05CP

ROHM's broad lineup of 78 series regulators is available in 11 output voltages (5V, 6V, 7V, 8V, 9V, 10V, 12V, 15V, 18V, 20V, and 24V), 2 current types, and different package configurations, making them ideal for a wide variety of applications. Pin-compatible models are also available for greater compatibility. In addition, multiple protection circuits are integrated (i.e. overcurrent, overvoltage), ensuring a high degree of reliability under any environment.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BA178M05CP-E2 Active TO220CP-3 500 500 Taping Yes
 
Specifications:
Grade Standard
Breakdown Voltage(Max.)[V] 35.0
ch 1
Vin(Min.)[V] 7.5
Vin(Max.)[V] 25.0
Vout (Typ.) [V] 5
Vout Precision ±4.0%
Iout(Max.)[A] 0.5
Circuit Current[mA] 4.5
Shutdown Function No
Thermal Shut-down Yes
Over Current Protection Yes
Over Voltage Protection No
Discharge Function No
Soft Start No
Additional Feature ASO(Area of Safe Operation)
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
  • ・Built-in overcurrent and thermal cutoff circuits
    ・Excellent ripple rejection characteristics
    ・Two package types (TO220CP-3, TO252-3) available for greater compatibility
 
 
Pin Configuration:
Pin Configration
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BA178M06CP 500mA Output 78 series Regulators Insert type TO220CP-3 - Buy Sample
BA178M07CP 500mA Output 78 series Regulators Insert type TO220CP-3 - Buy Sample
BA178M08CP 500mA Output 78 series Regulators Insert type TO220CP-3 - Buy Sample
BA178M09CP 500mA Output 78 series Regulators Insert type TO220CP-3 - Buy Sample
BA178M10CP 500mA Output 78 series Regulators Insert type TO220CP-3 - Buy Sample
BA178M12CP 500mA Output 78 series Regulators Insert type TO220CP-3 - Buy Sample
New Products:
 
 
Technical Data
Application Note

BA178Mxx Series Typical Performance Curves

Application Note

Table of resistance for output voltage setting on linear regulator Ics

Application Note

Thermal Resistance

Application Note

BA178xx, BA178Mxx Series PCB Layout

Application Note

Basics of Linear Regulators

Application Note

Linear Regulator Specifications

Application Note

Reverse Voltage Protection

Application Note

Thermal Design for Three-Terminal Voltage Regulators

Application Note

Simple Test Method for Estimating the Stability of Linear Regulators

Application Note

Thermal Calculation for Linear Regulator

Application Note

Power Source ON/OFF Characteristics for Linear Regulator

Application Note

BAxxCC0 Series Circuit Using a Ceramic Output Capacitor

Application Note

Measurement Method for Phase Margin with Frequency Response Analyzer (FRA)