Downloading...
 
product-image
 

Low drop adjustable positive voltage regulator - BA1117FP

The BA1117FP is a low drop voltage regulator able to provide up to 1 A of output current, available in adjustable versions (VREF=1.25V). The device is supplied in: TO252-3 and TO220-3. Surface mounted packages optimize the thermal characteristics while offering a relevant space saving advantage. High efficiency is assured by NPN pass transistor. Only a very common 22uF minimum capacitor is needed for stability. Chip trimming allows the regulator to reach a very tight reference voltage tolerance, within ±1% at 25?.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BA1117FP-E2 Active TO252-3 2000 2000 Taping Yes
 
Specifications:
Grade Standard
ch 1
Vin(Min.)[V] 2.15
Vin(Max.)[V] 10.0
Vout (Typ.) [V] 1.25 to 8.6
Vout Precision ±1
Iout(Max.)[A] 1.0
Shutdown Function No
Thermal Shut-down Yes
Over Current Protection Yes
Over Voltage Protection No
Discharge Function No
Soft Start No
Operating Temperature (Min.)[°C] -20
Operating Temperature (Max.)[°C] 105
Features:
  • · Low dropout voltage: 1.2 V typ. (at Io= 1 A, 25℃)
    · Output current up to 1 A
    · Adjustable version availability (VREF= 1.25 V)
    · Internal current and thermal limit
    · Available in ±1% (at 25℃) and 2% in full temperature range
    · High supply voltage rejection: 75 dB typ. (at 25℃)
    · Temperature range: -20℃to 105℃
    · Designed to use byceramic capacitors
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BA178M05CP 500mA Output 78 series Regulators Insert type TO220CP-3 - Buy Sample
BA178M06CP 500mA Output 78 series Regulators Insert type TO220CP-3 - Buy Sample
BA178M07CP 500mA Output 78 series Regulators Insert type TO220CP-3 - Buy Sample
BA178M08CP 500mA Output 78 series Regulators Insert type TO220CP-3 - Buy Sample
BA178M09CP 500mA Output 78 series Regulators Insert type TO220CP-3 - Buy Sample
BA178M10CP 500mA Output 78 series Regulators Insert type TO220CP-3 - Buy Sample
New Products:
 
 
Technical Data
Application Note

Table of resistance for output voltage setting on linear regulator Ics

Application Note

Thermal Resistance

Application Note

BA1117 Series PCB Layout

Application Note

Basics of Linear Regulators

Application Note

Linear Regulator Specifications

Application Note

Reverse Voltage Protection

Application Note

Simple Test Method for Estimating the Stability of Linear Regulators

Application Note

Thermal Calculation for Linear Regulator

Application Note

Power Source ON/OFF Characteristics for Linear Regulator

Application Note

BAxxCC0 Series Circuit Using a Ceramic Output Capacitor

Application Note

Measurement Method for Phase Margin with Frequency Response Analyzer (FRA)

Application Note

Connecting LDOs in Parallel