Not Recommended for New Designs BA10393F
Standard Open-Collector Comparator

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For BA10393F

Part Number
BA10393F
BA10393F
LM393F
LM393F
Ordering Part Number BA10393F-E2 LM393F-GE2
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package SOP8 SOP8
Unit Quantity 2500 2500
Minimum Packing Quantity 2500 2500
Packing Type Taping Taping
RoHS Yes Yes
Channel 2 2
Power supply (Min.) [V] 2.0 3.0
Power supply (Max.) [V] 36.0 32.0
Circuit Current (Typ.)[mA] 0.4 0.6
Input Offset Voltage (Max.)[mV] 5.0 4.5
Input Bias Current (Typ.)[nA] 50.0 50.0
Input Voltage Range [V] VEE to VCC-1.5 0 to VCC-1.5
Response Time (Typ.)[µS] 1.3 1.0
Voltage gain (Typ.)[dB] 106.0 120.0
Output current (Typ.)[mA] 16.0 16.0
Output Type Open Collector Open Collector
Temperature (Min.)[°C] -40 -40
Temperature (Max.)[°C] 85 85
Package Size [mm] 5x6.2 (t=1.71) 5x6.2 (t=1.71)
X

Most Viewed