BA00BC0WCP-V5
1A Variable Output, High-Accuracy LDO Regulator

ROHM's secondary LDO regulators were designed to maximize device characteristics and provide stable operation through low power consumption, increased miniaturization, and low noise. ROHM's 1A variable secondary LDO regulators for local power supplies allow arbitrary setting of the output voltage(1.5V-12V variable) via external resistance and feature low saturation along with ±2% voltage accuracy. We prepared surface mount type(TO252) and leaded type(TO220FP/CP). Optimized for TVs, HDDs, PCs, DVD players, and the like. In addition, multiple protection circuits are integrated (i.e. overcurrent, thermal shutdown), providing a high level of reliability.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BA00BC0WCP-V5E2
Status | Recommended
Package | TO220CP-V5
Unit Quantity | 500
Minimum Package Quantity | 500
Packing Type | Taping
RoHS | Yes

Specifications:

ch

1

Withstand Voltage (Max.)[V]

18

Vin(Min.)[V]

3

Vin(Max.)[V]

16

Iout(Max.)[A]

1

Vout Type

Adjustable

Vout Accuracy

±2.0% (Ta=25℃)

Circuit Current[mA]

0.5

Dropout Voltage (Typ.)[V]

0.3(Io=0.2A)

Ripple Rejection [dB]

55

Load Regulation[mV]

35(Io=0 to 1A)

Output Capacitor[µF]

22

Shutdown Function

Yes

Thermal Shut-down

Yes

Over Current Protection

Yes

Over Voltage Protection

No

Under Voltage Lock Out

No

Discharge Function

No

Soft Start

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Find Similar

Features:

・Maximum output current: 1A
・Output voltage accuracy: ±2%
・Ultra-low saturation with PNP output
X

Most Viewed