Downloading...
Not Recommended For New Design
For Large-sized, High-speed Label Printers with A Near-Edge Structure : AH series - AH3004-DC60A |
Recommended Products
N/A |
Support Link:
Specifications:
Part Number | AH3004-DC60A |
Status | NRND |
Package | |
Unit Quantity | |
Minimum Package Quantity | |
Packing Type | |
Constitution Materials List | inquiry |
RoHS | Yes |
Print width[mm] | 108.416 |
Resolutions[dpi] | 300 |
Resistance variation[Ω] | 1250.0 |
Logic voltage[V] | 4.75 to 5.25 |
Number of dot[dots] | 1280 |
Print speed[mm/s] | 200 |
Supply voltage[V] | 24 |
Connector type | Cable |
Heat sink | Yes |
Abrasion life[km] | 50 |
Pulse life[million pulses] | 100 |
Pin Configuration:
|