Home | Printheads | AH3002-DC60A
 
Downloading...
Not Recommended For New Design

For Large-sized, High-speed Label Printers with A Near-Edge Structure : AH series - AH3002-DC60A

 
Recommended Products
N/A
 
 
Specifications:
Part Number AH3002-DC60A
Status NRND
Package
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List inquiry
RoHS Yes
Print width[mm] 54.208
Resolutions[dpi] 300
Resistance variation[Ω] 1250.0
Logic voltage[V] 4.75 to 5.25
Number of dot[dots] 640
Print speed[mm/s] 200
Supply voltage[V] 24
Connector type Cable
Heat sink Yes
Abrasion life[km] 50
Pulse life[million pulses] 100
Pin Configuration:
  • N/A