Downloading...

For Packaging High Printers AH Series - AH2001-DK50A

Ideal for packaging printers requiring high reliability.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
AH2001-DK50A Active Yes
 
Specifications:
Print width[mm] 40.0
Resolutions[dpi] 203
Resistance variation[Ω] 850.0
Logic voltage[V] 4.75 to 5.25
Number of dot[dots] 320
Print speed[mm/s] 62.5
Supply voltage[V] 12
Heat sink Yes
Abrasion life[km] 50
Pulse life[million pulses] 100
Features:
    • Ultra small mold type (VMN2M)
    • High reliability
    • Low VF