2SCR573D3
NPN, TO-252 (DPAK), 50V 3A, Power Transistor
2SCR573D3
2SCR573D3
NPN, TO-252 (DPAK), 50V 3A, Power Transistor
2SCR573D3 is a power transistor with Low VCE(sat), suitable for low frequency amplifier.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | 2SCR573D3TL1
Status |
Recommended
Package |
TO-252
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Code
TO-252 (DPAK)
JEITA Package
SC-63
Number of terminal
3
Polarity
NPN
Collector Power dissipation PC[W]
10
Collector-Emitter voltage VCEO1[V]
50
Collector current Io(Ic) [A]
3
hFE
180 to 450
hFE (Min.)
180
hFE (Max.)
450
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
6.6x10.0 (t=2.4)
Features:
- Suitable for Power Driver.
- Complementary PNP Types : 2SAR573D3.
- Low VCE(sat)
VCE(sat)=350mV(Max.).
(IC/IB=1A/50mA)